IESNA:LM-63-2002
[TEST]P1389749
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-850-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (84) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28070.7
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
182.2 235.4 493.5 1328.7 2574.0 3530.7 4153.3 4791.1 5595.9 6529.8 7501.7 8807.7 10182.0 11465.2 12725.6 13864.5 14646.6 14919.9 
14851.6 14297.3 13598.8 12604.1 11662.6 11875.2 12854.7 14001.2 14639.0 14714.9 14570.6 14388.4 13166.0 11328.5 7418.2 721.3 
197.4 98.7 68.3 0.0 
182.2 235.4 523.9 1313.6 2498.0 3538.3 4183.6 4760.7 5557.9 6461.5 7516.9 8731.8 10098.5 11503.1 12755.9 13879.7 14616.2 14889.5 
14806.0 14320.1 13576.0 12596.5 11738.5 11867.6 12862.2 13932.8 14631.4 14745.3 14585.8 14373.2 13264.7 11381.6 7744.7 
850.4 197.4 98.7 75.9 0.0 
182.2 235.4 478.3 1275.6 2369.0 3462.3 4077.3 4692.4 5466.8 6415.9 7448.6 8678.6 9916.2 11184.2 12247.2 13226.7 14024.0 14456.7 
14532.7 14213.8 13667.1 13097.6 12588.9 12406.7 12976.1 14031.5 14828.8 15170.5 15140.1 15011.0 14198.6 12513.0 9734.0 
1981.7 212.6 121.5 91.1 0.0 
182.2 227.8 425.2 1116.1 2179.1 3158.6 4016.6 4654.4 5337.8 6324.8 7342.3 8511.6 9772.0 10933.7 11935.9 12710.4 13393.7 14039.1 
14525.1 14646.6 14479.5 14236.6 14092.3 14107.5 14373.2 15117.3 15952.5 16560.0 16711.8 16696.6 16089.2 14745.3 11973.9 
4441.8 235.4 151.9 121.5 0.0 
182.2 220.2 372.0 842.8 1769.1 2786.6 3705.3 4479.8 5170.7 6005.9 7061.3 8192.7 9369.5 10546.4 11685.4 12528.2 13181.1 13689.9 
14160.6 14479.5 14775.6 14844.0 14904.7 15026.2 15292.0 15785.5 16484.0 17076.3 17266.1 17334.4 16833.3 14919.9 12027.0 
7790.2 349.3 197.4 151.9 0.0 
182.2 220.2 334.1 713.7 1518.6 2498.0 3485.1 4320.3 5003.7 5816.1 6750.0 7934.5 9149.4 10349.0 11495.5 12421.9 13029.3 13477.3 
13818.9 14115.1 14380.8 14623.8 14844.0 15102.1 15466.6 15929.8 16597.9 17197.8 17395.2 17380.0 16491.6 14509.9 12376.3 
8716.6 1040.2 220.2 174.6 0.0 
182.2 212.6 318.9 599.8 1275.6 2164.0 3135.8 4054.6 4813.9 5595.9 6469.1 7615.6 8731.8 9855.5 11032.4 11973.9 12725.6 13112.8 
13363.4 13644.3 13940.4 14229.0 14570.6 14957.9 15314.7 15831.0 16476.4 17083.9 17235.7 17023.1 15800.7 14077.1 12391.5 
8883.6 2057.7 258.2 197.4 0.0 
182.2 212.6 265.7 425.2 759.3 1442.6 2255.1 3082.7 4054.6 4920.2 5740.2 6552.6 7509.3 8557.1 9627.7 10728.7 11685.4 12330.8 12786.3 
13143.2 13492.5 13796.2 14122.7 14418.8 14707.3 15011.0 15534.9 16013.3 15944.9 15671.6 14585.8 13393.7 11419.6 8762.1 
5216.3 364.5 265.7 0.0 
182.2 205.0 227.8 288.5 425.2 675.8 1154.1 1784.3 2498.0 3318.1 4176.1 5072.0 5960.4 6810.8 7683.9 8587.5 9582.1 10447.7 11320.9 
12042.2 12657.2 13181.1 13682.3 14115.1 14487.1 14813.6 14942.7 14828.8 14547.9 14229.0 13272.3 12065.0 9893.5 7403.0 4775.9 
1412.3 326.5 0.0 
182.2 197.4 205.0 227.8 258.2 318.9 417.6 569.5 797.2 1169.3 1655.2 2217.1 2847.3 3469.9 4236.8 4988.5 5846.5 6788.0 7782.6 8860.8 9954.2 
10948.9 11806.8 12497.8 13135.6 13613.9 13894.9 13894.9 13545.6 13173.6 11245.0 7714.3 3948.3 1875.4 964.3 334.1 318.9 0.0 
182.2 189.8 189.8 189.8 197.4 197.4 205.0 220.2 243.0 273.3 311.3 364.5 417.6 485.9 577.1 698.5 842.8 1025.0 1275.6 1617.3 2088.0 2725.8 3667.3 
4813.9 6332.4 7888.9 9005.1 9187.3 8405.3 7478.9 5375.7 3705.3 2444.9 1321.2 455.6 83.5 22.8 0.0 
182.2 182.2 182.2 182.2 174.6 174.6 174.6 167.0 174.6 174.6 182.2 189.8 197.4 205.0 205.0 212.6 220.2 235.4 250.6 280.9 334.1 394.8 523.9 751.7 1169.3 
1913.4 2953.6 3659.7 3264.9 2741.0 1419.9 690.9 303.7 106.3 53.1 30.4 15.2 0.0 
182.2 182.2 174.6 167.0 159.4 151.9 144.3 144.3 136.7 136.7 136.7 136.7 129.1 129.1 121.5 113.9 106.3 91.1 91.1 83.5 83.5 83.5 83.5 75.9 68.3 75.9 
83.5 91.1 91.1 75.9 45.6 38.0 22.8 22.8 15.2 15.2 15.2 0.0 
182.2 174.6 159.4 144.3 136.7 121.5 113.9 106.3 98.7 91.1 83.5 75.9 60.7 53.1 45.6 30.4 22.8 22.8 15.2 15.2 15.2 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 0.0 7.6 7.6 
7.6 7.6 15.2 15.2 0.0 
182.2 159.4 144.3 129.1 121.5 106.3 98.7 83.5 68.3 60.7 45.6 38.0 30.4 22.8 15.2 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 
7.6 15.2 0.0 
182.2 159.4 136.7 121.5 106.3 91.1 75.9 60.7 38.0 30.4 22.8 15.2 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 
15.2 0.0 
182.2 151.9 129.1 106.3 91.1 75.9 53.1 38.0 22.8 15.2 15.2 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 
7.6 0.0 
182.2 144.3 121.5 106.3 83.5 60.7 45.6 30.4 15.2 15.2 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 7.6 
0.0 
182.2 144.3 121.5 98.7 83.5 53.1 38.0 22.8 15.2 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 
0.0 
182.2 151.9 121.5 98.7 83.5 53.1 38.0 22.8 15.2 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
182.2 151.9 121.5 98.7 83.5 53.1 38.0 30.4 22.8 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
182.2 151.9 121.5 98.7 83.5 60.7 45.6 30.4 22.8 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
